3/2 T-Lockout Valve with Integral Silencer

Izdelek: CR044B
  • 3-way, manually operated, full flow lockout valves can be locked in the closed position with a padlock
  • Helps you comply to OSHA regulations, as they relate to OSHA regulation 29 CFR Part 1910, standard for lockout/tagout procedures
Medium:Compressed Air
Port size:G1
Operation:3/2
Operating temperature:-30 ... 80 °C
Maximum operating pressure:20,0 bar
Material - Body:Aluminium

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1
Operation:3/2
Operating temperature:-30 ... 80 °C
Maximum operating pressure:20,0 bar
Material - Body:Aluminium
Material - Elastomers:Nitrile rubber;Polyurethane
Range:CR04

Accessories

Silencers