Single stage vacuum pumps

Izdelek: M/58112/11
  • Very high induced air capacity
  • 14% lower air consumption than comparable single stage units
  • No wearing parts
  • Compatible with a wide range of vacuum line contaminants
  • Allows direct connection of suction cups and piped exhaust facility
Medium:Compressed Air
Port size:G1/4
Operating temperature:-20 ... 150 °C
Maximum operating pressure:8,0 bar
Products - REACH:Available on request
Products - RoHS Compliant:Available on request

Technical Details

AttributeValue
Medium:Compressed Air
Port size:G1/4
Operating temperature:-20 ... 150 °C
Maximum operating pressure:8,0 bar
Products - REACH:Available on request
Products - RoHS Compliant:Available on request
Products - WEEE:NonWEEE
Products - eClass 11:51060101
Products - HS Code (Customs):84141089
Products - HTS Code (Harmonised Tariff Schedule):8414100000
Classification - UNSPSC code:27131615
Products - US Export Control Classification Number (ECCN):EAR99
Products - Product - Height:30.0
Products - Product - Length:62.0
Products - Product - Width:30.0
Products - Product - Weight:0.133
Products - Unit of Measure:EA
Products - Shelf Life:10 years
Country of Origin:Germany
Range:M/58112