Two-Hand Control Unit

Izdelek: XSHC04
  • Meets the requirements of EN574 Class IIIB
  • Protection against accidental operation
  • No setting or adjustment required
  • Both hands must be engaged simultaneously
  • Single fault tolerant
Medium:Compressed air, filtered (40 µm) and lubricated or non-lubricated
Port size:4mm PIF
Operation:3/2
Function:NC
Operating pressure:3 ... 8 bar
Operating temperature:-5 ... 40 °C

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Medium:Compressed air, filtered (40 µm) and lubricated or non-lubricated
Port size:4mm PIF
Operation:3/2
Function:NC
Operating pressure:3 ... 8 bar
Operating temperature:-5 ... 40 °C
Material - Body:Steel
Material - Seals:NBR
Products - REACH:Unavailable
Products - RoHS Compliant:Unavailable
Products - WEEE:NonWEEE
Products - eClass 11:51030601
Products - HS Code (Customs):84814010
Products - HTS Code (Harmonised Tariff Schedule):8481400093
Classification - UNSPSC code:40141604
Products - US Export Control Classification Number (ECCN):EAR99
Products - Product - Height:125.0
Products - Product - Length:275.0
Products - Product - Width:125.0
Products - Product - Weight:1.8
Products - Unit of Measure:EA
Products - B10 Value:5000000.0
Products - Shelf Life:10 years
Range:XSHC04