Fluid Control Valves

Fluid Control Valves, as the name suggests, are used where the actual fluid is flowing through the valve. These can be found in a wide variety of applications from medical to process. Process can be defined as the transfer of fluid and/or solids in a pipe around a system - that medium could be compressed air, but also other substances including acids, alkalines, fuel, gas or steam.

To support these applications we have an extensive range of high quality Fluid Control Valves from industry leading brands Buschjost, FAS, Herion and Maxseal. Our comprehensive portfolio of fluid control solutions range from miniature solenoid valves to large flange mounted valves, being made from a wide range of materials including brass, anodised aluminium and stainless steel.

Refine results

Brand

Port size

Operation

Function

Material - Seat seal

Range

Solenoid Valves with Differential Pressure

These valves operate according to a differential pressure and make use of the pressure energy of the operating fluid to open and close the valve. This allows for lower power consumption and a higher pressure in your system.

Več podatkov

Solenoid Valves without Differential Pressure

Solenoid valves without pressure differential do not require any operating or differential pressure in your system to open or close, and operate from 0 bar upwards.

Več podatkov

Valves for Dust Filters

These valves provide an intense pulse of air blasts into the soiled filter element causing dust and loose dirt from the filter fall to the ground. Dust filter valves for air-blasting have been developed to allow efficient and inexpensive cleaning.

Več podatkov

Angle Seat Pilot Valves

These valves are a robust design being used in a wide variety of applications, including temperature stability applications, applications where resistance against aggressive mediums are required, or where fluids with high viscosity and contamination have to be controlled.

Več podatkov