Rezultati 1 do 9 od 9

Stainless Steel (DIN 1.4408, AISI 316) Direct Acting Solenoid Valve, 1/2" NPT

Izdelek:8449200.9151.02400
Operation:2/2
Port size:1/2" NPT
Voltage:24Vdc
Function:NC
Coil code:9151

Stainless Steel (DIN 1.4408, AISI 316) Direct Acting Solenoid Valve, 1" NPT

Izdelek:8449403.9151.02400
Operation:2/2
Port size:1" NPT
Voltage:24Vdc
Function:NC
Coil code:9151

Stainless Steel (DIN 1.4408, AISI 316) Direct Acting Solenoid Valve, 1/2" NPT

Izdelek:8449214.9151.02400
Operation:2/2
Port size:1/2" NPT
Voltage:24Vdc
Function:NC
Coil code:9151

Stainless Steel (DIN 1.4408, AISI 316) Direct Acting Solenoid Valve, 1/2" NPT

Izdelek:8449201.9151.02400
Operation:2/2
Port size:1/2" NPT
Voltage:24Vdc
Function:NO
Coil code:9151

2/2 Way Diaphragm Valves with Click-On Coils

Izdelek:8449200.9191.02400
Operation:2/2
Port size:1/2" NPT
Voltage:24Vdc
Function:NC
Coil code:9191

Stainless Steel (DIN 1.4408, AISI 316) Direct Acting Solenoid Valve, 1/2" NPT

Izdelek:8449200.9154.23049
Operation:2/2
Port size:1/2" NPT
Voltage:230Vac 40/60Hz
Function:NC
Coil code:9154

Stainless Steel (DIN 1.4408, AISI 316) Direct Acting Solenoid Valve, 1/2" NPT

Izdelek:8449200.9154.12049
Operation:2/2
Port size:1/2" NPT
Voltage:120Vac 40/60Hz
Function:NC
Coil code:9154

Stainless Steel (DIN 1.4408, AISI 316) Direct Acting Solenoid Valve, 3/8" NPT

Izdelek:8449114.9151.02400
Operation:2/2
Port size:3/8" NPT
Voltage:24Vdc
Function:NC
Coil code:9151

Stainless Steel (DIN 1.4408, AISI 316) Direct Acting Solenoid Valve, 1/4" NPT

Izdelek:8449014.9151.02400
Operation:2/2
Port size:1/4" NPT
Voltage:24Vdc
Function:NC
Coil code:9151
Rezultati 1 do 9 od 9