Rezultati 1 do 10 od 23

B38 Series aluminium filter/regulator, 1/4 NPT, 0.25-7 bar, manual drain, 25µm filter element, without gauge

Izdelek:B38-200-B2KA
Port size:1/4" NPT
Filter element:25,00 µm
Material - Bowl:Aluminium
Outlet pressure adjustment:0.25 ... 7 bar

B38 Series stainless steel filter/regulator, 1/2 PTF, 0.3-9 bar, manual drain, 25µm filter element, without gauge

Izdelek:B38-444-M2LA
Port size:1/2" PTF
Drain type:Manual
Filter element:25,00 µm
Material - Bowl:Stainless steel
Outlet pressure adjustment:0.3 ... 9 bar

B38 Series aluminium filter/regulator, 1/4 PTF, 0.25-7 bar, manual drain, 5µm filter element, without gauge

Izdelek:B38-200-B1KA
Port size:1/4" PTF
Filter element:5,00 µm
Material - Bowl:Aluminium
Outlet pressure adjustment:0.25 ... 7 bar
Rezultati 1 do 10 od 23