Rezultati 1 do 7 od 7

ISO roundline double acting stainless steel cylinder, 25mm diameter, 185mm stroke

Izdelek:KM/8026/M/185
Operation:Double acting
Standard:ISO 6432
Stroke length:185 mm
Port size:G1/8
Cylinder diameter:25 mm

Air bellow, single acting, 8" diameter, 185mm stroke

Izdelek:PM/31082
Operation:Single acting
Stroke length:185 mm
Port size:G3/4
Nominal diameter:8"
Number of convolutions:2

Compact double acting cylinder, 40mm diameter, 185mm stroke

Izdelek:RM/92040/M/185
Operation:Double acting
Stroke length:185 mm
Port size:G1/8
Cylinder diameter:40 mm

Roundline double acting cylinder, 32mm diameter, 185mm stroke

Izdelek:RT/57232/M/185
Operation:Double acting
Stroke length:185 mm
Port size:Rc1/8
Cylinder diameter:32 mm

Compact double acting cylinder, 63mm diameter, 185mm stroke

Izdelek:RM/92063/M/185
Operation:Double acting
Stroke length:185 mm
Port size:G1/4
Cylinder diameter:63 mm

Compact double acting cylinder, 25mm diameter, 185mm stroke

Izdelek:RM/92025/M/185
Operation:Double acting
Stroke length:185 mm
Port size:M5
Cylinder diameter:25 mm

Compact double acting cylinder, 20mm diameter, 185mm stroke

Izdelek:RM/92020/M/185
Operation:Double acting
Stroke length:185 mm
Port size:M5
Cylinder diameter:20 mm
Rezultati 1 do 7 od 7