Rezultati 1 do 10 od 33

Refine results

Cylinder diameter

Brand

Operation

Standard

Non-magnetic or magentic

Port size

Air bellow, single acting, 2-3/4" diameter, 45mm stroke

Izdelek:PM/31022
Operation:Single acting
Stroke length:45 mm
Port size:G1/4
Nominal diameter:2-3/4"
Number of convolutions:2

Compact double acting cylinder, 16mm diameter, 45mm stroke

Izdelek:RM/92016/M/45
Operation:Double acting
Stroke length:45 mm
Port size:M5
Cylinder diameter:16 mm

ISO roundline double acting cylinder, 20mm diameter, 45mm stroke

Izdelek:RM/8020/M/45
Operation:Double acting
Standard:ISO 6432
Stroke length:45 mm
Port size:G1/8
Cylinder diameter:20 mm

Roundline double acting cylinder, 16mm diameter, 45mm stroke

Izdelek:RT/57216/M/45
Operation:Double acting
Stroke length:45 mm
Port size:M5
Cylinder diameter:16 mm

Compact double acting cylinder, 50mm diameter, 45mm stroke

Izdelek:RM/92050/M/45
Operation:Double acting
Stroke length:45 mm
Port size:G1/8
Cylinder diameter:50 mm

RM/900 tie rod double acting cylinder, 2" diameter, 45mm stroke

Izdelek:RM/920/45
Operation:Double acting
Stroke length:45 mm
Port size:G1/4
Cylinder diameter:2"

Compact double acting cylinder, 32mm diameter, 45mm stroke

Izdelek:RM/92032/M/45
Operation:Double acting
Stroke length:45 mm
Port size:G1/8
Cylinder diameter:32 mm

Roundline double acting cylinder, 25mm diameter, 45mm stroke

Izdelek:RT/57225/M/45
Operation:Double acting
Stroke length:45 mm
Port size:Rc1/8
Cylinder diameter:25 mm

ISO roundline double acting stainless steel cylinder, 25mm diameter, 45mm stroke

Izdelek:KM/8025/M/45
Operation:Double acting
Standard:ISO 6432
Stroke length:45 mm
Port size:G1/8
Cylinder diameter:25 mm

Roundline double acting cylinder, 63mm diameter, 45mm stroke

Izdelek:RT/57263/M/45
Operation:Double acting
Stroke length:45 mm
Port size:Rc1/4
Cylinder diameter:63 mm
Rezultati 1 do 10 od 33