Rezultati 1 do 10 od 70

Refine results

Cylinder diameter

Brand

Operation

Non-magnetic or magentic

Port size

Air bellow, single acting, 8" diameter, 75mm stroke

Izdelek:M/31081
Operation:Single acting
Stroke length:75 mm
Port size:G1/2
Nominal diameter:8"
Number of convolutions:1

Repairable roundline double acting cylinder, 25mm diameter, 75mm stroke

Izdelek:M/6025/75
Operation:Double acting
Stroke length:75 mm
Port size:G1/8
Cylinder diameter:25 mm

Repairable roundline double acting cylinder, 20mm diameter, 75mm stroke

Izdelek:M/6020/75
Operation:Double acting
Stroke length:75 mm
Port size:G1/8
Cylinder diameter:20 mm

Guiding and stopping double acting cylinder, 50mm diameter, 75mm stroke

Izdelek:M/61050/M/75
Operation:Double acting
Stroke length:75 mm
Port size:G1/4
Cylinder diameter:50 mm

RM/900 tie rod double acting cylinder, 1-3/4" diameter, 75mm stroke

Izdelek:RM/9175/75
Operation:Double acting
Stroke length:75 mm
Port size:G1/4
Cylinder diameter:1-3/4"

Guiding and stopping double acting cylinder, 40mm diameter, 75mm stroke

Izdelek:M/61040/M/75
Operation:Double acting
Stroke length:75 mm
Port size:G1/8
Cylinder diameter:40 mm

ISO roundline double acting stainless steel cylinder, 25mm diameter, 75mm stroke

Izdelek:KM/8025/M/75
Operation:Double acting
Standard:ISO 6432
Stroke length:75 mm
Port size:G1/8
Cylinder diameter:25 mm

RM/900 tie rod double acting cylinder, 1-1/4" diameter, 75mm stroke

Izdelek:RM/9125/75
Operation:Double acting
Stroke length:75 mm
Port size:G1/8
Cylinder diameter:1-1/4"

Roundline double acting cylinder, 32mm diameter, 75mm stroke

Izdelek:RT/57232/M/75
Operation:Double acting
Stroke length:75 mm
Port size:Rc1/8
Cylinder diameter:32 mm

RM/900 tie rod double acting cylinder, 2-1/2" diameter, 75mm stroke

Izdelek:RM/925/X/75
Operation:Double acting
Stroke length:75 mm
Port size:G3/8
Cylinder diameter:2-1/2"
Rezultati 1 do 10 od 70