Buses & Coaches
Passenger comfort and safety on today’s modern buses and coaches remains a high priority. We supply a range of reliable and robust control valves for climate control and door-opening systems designed to operate in extreme temperatures.
Applications
- Climate control
- Door open / close system
- Emergency door control
- Articulated bus safety and damping systems
- Battery cooling for hybrid buses
- Urea tank heater
- DOT FMVSS / DIN 74324 brake fittings
- Fuel filler caps (vented/non-vented)
- Safety systems
Climate Control
Our high performance range of 2-way and 3-way motorised valves offer proportional and digital control of engine coolant, enabling precise temperature control for passengers in buses and coaches.
- Digital control-damping closing reduces pressure shock
- Motorised proportional valve delivers constant flow and reduces pressure shock on the radiator, while power consumption closes off when a set point is reached
- Ceramic discs are resistant to dirt and variation of temperature, ensuring a more reliable performance
- Motor drive for flap control - EMV resistant and built to high IP classification (IP-6K9K), it includes a gold plated pin contact to deliver high torque with minimal back lash
- Motor drive for flap control - EMV resistant and built to high IP classification (IP-6K9K), it includes a gold plated pin contact to deliver high torque with minimal back lash
Door opening systems
Our pioneering pneumatic control door-opening system for buses and coaches offers:
- A complete, customised system built from two components: door opening block and pneumatic cylinders
- Integrated safety functions, including a manual override option and an automatic reverse function for obstacle detection
- Emergency valves