Actuators


Actuator Configurators

Create your unique actuator by using our online configurator. You can select non-standard stroke lengths, choose high temperature seals and more, and then add mountings and proximity switches. Once you're done, you can get price and delivery information and complete your purchase online.


You can also download your configuration in your native CAD format. We support 60+ native CAD formats including AutoCAD, SolidWorks, Pro/Engineer, NX and Catia.


Ranges

ISOLINE PRA/802000 - ISO 15552

Our PRA/802000 actuator range conforms to ISO 15552. It is available in 7 cylinder diameters ranging from 32-125mm and in stroke lengths between 5mm and 2800mm.

ISOLINE RA/80200 - ISO 1552

Our RA/80200 actuator range conforms to ISO 15552. It is available in 7 cylinder diameters ranging from 32-125mm and in stroke lengths between 5mm and 2800mm.

RA/192000/M - ISO 21287

Our RA/192000/M actuator range conforms to ISO 21287. It is available in 9 cylinder diameters ranging from 20-125mm and in stroke lengths between 5mm and 500mm.

 

RA/8000/M - ISO 15552

Our RA/8000/M actuator range conforms to ISO 15552, ISO 6431, VDMA 24562 and NFE 49-003-1. It is available in 11 cylinder diameters ranging from 32-320mm and in stroke lengths between 10mm and 3000mm.

RM/8000/M - ISO 6432

Our RM/8000/M actuator range conforms to ISO 6432 and is perfect for small to medium force applications. It is available in 5 cylinder diameters ranging from 10-25mm and in stroke lengths between 5mm and 500mm.

M/146000/M - Rodless Actuators

Our M/146000/M Lintra rodless actuator range is one of the widest and most comprehensive rodless ranges available. It is available in 8 cylinder diameters ranging from 16-80mm and in stroke lengths up to 8500mm.

Pokliči +386 4 531 7550

Ponedeljek do petek od 7h do 15h

Email info@imi-precision.si

Naše strokovne skupine so na voljo za odgovor na vaša e-poštna sporočila od ponedeljka do petka med 7 in 15 uro..