Herion Spare Coils

Item: 0000000320423050
    Voltage:230Vac 50/60Hz
    Coil code:3204

    Technical Details

    AttributeValue
    Voltage:230Vac 50/60Hz
    Electrical connection:DIN EN 175301-803 Form A
    Protection class:EN 60529 IP65
    Coil code:3204
    Certification - IP Rating:EN 60529 IP65
    Certification - REACH:Available on request
    Certification - RoHS Compliant:Available on request
    Certification - WEEE:WEEE
    Classification - eClass 11:51030703
    Classification - HS Code:85059029
    Classification - HTS Code:8505900000
    Classification - UNSPSC code:40141616
    Classification - US ECCN:EAR99
    Dimensions - Height:30.0 mm
    Dimensions - Length:40.0 mm
    Dimensions - Width:22.0 mm
    Dimensions - Weight:0.186 kg
    Dimensions - Unit of Measure:EA
    Country of Origin:Czech Republic