IMI Herion Spare Ex-Solenoid

Item: 0000000382723050
    Voltage:230Vac
    Coil code:0000000382723050
     
     
    Delivery Date:  
    Lead Time:  

    Buy from Norgren


    Technical Details

    Voltage:230Vac
    Certification:ATEX
    ATEX Certification:Cl. I, Div.1, Gr.A-D
    Operating temperature:-20 ... 60 °C
    Electrical connection:Flying leads 450mm long
    Protection class:NEMA 4X
    Coil code:0000000382723050
    Range:372X/382X