IMI Herion Spare Ex-Solenoid

Item: 0000000427002400
    Voltage:24Vdc
    Coil code:4270
     
    Delivery Date:  
    Lead Time:  

    Buy from Norgren


    Technical Details

    Voltage:24Vdc
    Certification:ATEX
    ATEX Certification:II 2D Ex tb IIIC T130°C Db
    Operating temperature:-40 ... 65 °C
    Electrical connection:M20x1.5
    Protection class:IP66 with cable gland (excluded)
    Coil code:4270
    Range:4200