IMI Herion Spare Ex-Solenoid

Item: 0000000460002400
    Voltage:24Vdc
    Coil code:4600
     
    Delivery Date:  
    Lead Time:  

    Buy from Norgren


    Technical Details

    Voltage:24Vdc
    Certification:ATEX
    ATEX Certification:II 2D Ex tb IIIC T130°C Db
    Operating temperature:-40 ... 80 °C
    Electrical connection:1/2NPT
    Solenoid connector:1/2NPT
    Protection class:IP66 with cable gland (excluded)
    Solenoid power:0.8 Watt/VAC
    Coil code:4600
    Range:4600