IMI Herion Spare Ex-Solenoid

Item: 0000000466204800
    Voltage:48Vdc
    Coil code:0000000466204800
     
    Delivery Date:  
    Lead Time:  

    Buy from Norgren


    Technical Details

    Voltage:48Vdc
    Certification:ATEX
    ATEX Certification:II 2D Ex tb IIIC T130°C Db
    Operating temperature:-40 ... 80 °C
    Electrical connection:M20x1.5
    Protection class:IP66 with cable gland (excluded)
    Coil code:0000000466204800
    Range:4600