Direct solenoid actuated poppet valves - NAMUR Interface

Item: 2401090200400000
    Operation:3/2 universal
    Actuation:Sol/Spring
    Standard:SIL3
    Port size:1/4" NPT
    Voltage:Check compatibility
    Coil code:0000000200400000

    Technical Details

    AttributeValue
    Medium:Compressed air, filtered, non-lubricated and dry. Other gases and liquid fluids on request
    Port size:1/4" NPT
    Operation:3/2 universal
    Actuation:Sol/Spring
    Voltage:Check compatibility
    Operating pressure:0 ... 10 bar
    Operating temperature:-40 ... 80 °C
    Electrical connection:M20x1.5
    Manual Override:Retrofit kit
    Protection class:IP66 with cable gland (included)
    Standard:SIL3
    Material - Body:Anodised aluminium
    Coil code:0000000200400000
    Range:24010