Brass Pressure Operated Valve, G1/4

Item: 8216000.0000.00000
  • For fluids with high particle contamination
  • Fluid isolated from valve actuator
  • Vacuum version as an option
  • Compact valve for industrial applications
Operation:2/2
Port size:G1/4
Nominal diameter:8 mm
Function:NO
 
Delivery Date:  
Lead Time:  

Technical Details

Port size:G1/4
Operation:2/2
Function:NO
Operating pressure:0.2 ... 16 bar
Operating temperature (fluid):-10 ... 90 °C
Maximum operating pressure:16 bar
Maximum fluid temperature:90 °C
Air Flow:748.0 Nl/min
Material - Body:Brass
Material - Seat seal:NBR
Range:82160