Brass Angle Seat Valve, G1

Item: 8218400.0000.00000
  • Damped closing and back pressure tight
  • Suitable for contaminated fluids
  • Pilot signal could be liquid fluids
Operation:2/2
Port size:G1
Function:NC
 
Delivery Date:  
Lead Time:  

Buy from Norgren


Technical Details

Medium:Neutral gases and liquids
Port size:G1
Orifice:25.0
Operation:2/2
Function:NC
Operating pressure:0 ... 10 bar
Operating temperature:-10 ... 180 °C
Operating temperature (fluid):-10 ... 180 °C
Maximum operating pressure:10 bar
Maximum fluid temperature:180 °C
Kv value:14.0 m3/h
Air Flow:6162.0 Nl/min
Material - Body:Brass
Material - Seat seal:PTFE
Range:82180