Stainless Steel Direct Acting Solenoid Valve, G1/4

Item: 8256000.8001.02400
  • Suitable for vacuum
  • Compact solenoid with integrated core tube
  • Valve operates without pressure differential (∆p)
  • Operating pressure 0 to 20 bar with a.c. coil and NBR seals
Operation:2/2
Port size:G1/4
Voltage:24Vdc
Function:NC
Coil code:8001

Technical Details

AttributeValue
Medium:Aggressive gases and liquids
Port size:G1/4
Orifice:26.0
Operation:2/2
Function:NC
Voltage:24Vdc
Operating pressure:0 ... 10 bar
Operating temperature:-10 ... 50 °C
Operating temperature (fluid):-10 ... 90 °C
Maximum operating pressure:10 bar
Maximum fluid temperature:90 °C
Electrical connection:DIN EN 175301-803
Protection class:EN 60529 IP65
Kv value:1.5 m3/h
Air Flow:660.0 Nl/min
Material - Body:Stainless steel
Material - Seat seal:NBR
Coil code:8001
Range:82560