Stainless Steel (DIN 1.4408, AISI 316) Valve Without Solenoid, G1/4

Item: 8259000.9150.00000
  • High flow rate
  • Damped operation
  • For systems with low or fluctuating pressure
  • Valve operates without differential pressure
  • Solenoid interchangeable without tools (Click-on)
Operation:2/2
Port size:G1/4
Voltage:No coil
Function:NC
Coil code:9150

Technical Details

AttributeValue
Port size:G1/4
Orifice:8.0
Operation:2/2
Function:NC
Voltage:No coil
Operating pressure:0 ... 10 bar
Operating temperature:-10 ... 50 °C
Operating temperature (fluid):-10 ... 90 °C
Maximum operating pressure:10 bar
Maximum fluid temperature:90 °C
Electrical connection:DIN EN 175301-803 Form A
Protection class:EN 60529 IP65
Kv value:1.9 m3/h
Air Flow:836.0 Nl/min
Material - Body:Stainless steel
Material - Seat seal:NBR-K
Coil code:9150
Range:82590