St. steel Directly Actuated Solenoid Valve, G1/4

Item: 8259014.9154.11049
  • High flow rate
  • Damped operation
  • For systems with low or fluctuating pressure
  • Valve operates without differential pressure
  • Solenoid interchangeable without tools (Click-on)
  • Valve operates without differential pressure
  • High flow rate
  • Suitable for vacuum
  • For systems with low or fluctuating pressure
  • Solenoid interchangeable without tools (Click-on®)
Operation:2/2
Port size:G1/4
Voltage:110Vac 40/60Hz
Nominal diameter:8 mm
Function:NC

Technical Details

AttributeValue
Port size:G1/4
Operation:2/2
Function:NC
Voltage:110Vac 40/60Hz
Operating pressure:0 ... 10 bar
Operating temperature:-10 ... 50 °C
Operating temperature (fluid):-10 ... 110 °C
Maximum operating pressure:10 bar
Maximum fluid temperature:110 °C
Electrical connection:DIN EN 175301-803 Form A
Protection class:EN 60529 IP65
Air Flow:836.0 Nl/min
Material - Body:Stainless steel
Material - Seat seal:EPDM
Range:82590