St. steel Directly Actuated Solenoid Valve, G3/8

Item: 8259100.4682.02400
  • High flow rate
  • Damped operation
  • For systems with low or fluctuating pressure
  • Valve operates without differential pressure
  • Solenoid interchangeable without tools (Click-on)
  • Valve operates without differential pressure
  • High flow rate
  • Suitable for vacuum
  • For systems with low or fluctuating pressure
  • Solenoid interchangeable without tools (Click-on®)
Operation:2/2
Port size:G3/8
Voltage:24Vdc
Nominal diameter:10 mm
Function:NC
 
Delivery Date:  
Lead Time:  

Technical Details

Port size:G3/8
Operation:2/2
Function:NC
Voltage:24Vdc
Certification:ATEX
ATEX Certification:II 2G Ex d mb IIC T4/T5 Gb II 2D Ex tb IIIC T130°C/T95°C Db
Operating pressure:0 ... 16 bar
Operating temperature:-10 ... 50 °C
Operating temperature (fluid):-10 ... 50 °C
Maximum operating pressure:16 bar
Maximum fluid temperature:50 °C
Electrical connection:DIN EN 175301-803 Form A
Protection class:EN 60529 IP65
Air Flow:1320.0 Nl/min
Material - Body:Stainless steel
Material - Seat seal:NBR-K
Range:82590