Stainless Steel Valve Without Solenoid, 3/4" NPT

Item: 8274300.9100.00000
  • High flow rate
  • Dampened operation
  • Clear compact design
  • Solenoid interchangeable without tools (Click-on®)
  • Particularly suitable for use as water valve in accordance with DIN EN 60730-2-8
Operation:2/2
Port size:3/4" NPT
Voltage:No coil
Function:NC
Coil code:9100

Technical Details

AttributeValue
Medium:Aggressive gases and liquids
Port size:3/4" NPT
Orifice:20.0
Operation:2/2
Function:NC
Voltage:No coil
Operating pressure:0.1 ... 16 bar
Operating temperature:-10 ... 50 °C
Operating temperature (fluid):-10 ... 90 °C
Maximum operating pressure:16 bar
Maximum fluid temperature:90 °C
Protection class:EN 60529 IP65
Kv value:6.1 m3/h
Air Flow:2685.0 Nl/min
Material - Body:Stainless steel
Material - Seat seal:NBR
Coil code:9100
Range:82740