Brass Motorised Valve, G1/2

Item: 8288260.9668.02400
  • Low power consumption
  • Wear-resistant ceramic rotary action sliding plate
  • Valve remains on last setting if power lost
  • Will handle contaminated fluids
Operation:2/2 Motorised
Port size:G1/2
Voltage:24Vdc
Function:Throttle Position With Zero Closure
Coil code:9668
 
Delivery Date:  
Lead Time:  

Buy from Norgren


Technical Details

Medium:Neutral gases and liquids
Port size:G1/2
Orifice:15.0
Operation:2/2 Motorised
Function:Throttle Position With Zero Closure
Voltage:24Vdc
Operating pressure:-0.9 ... 16 bar
Operating temperature:-10 ... 40 °C
Operating temperature (fluid):-10 ... 90 °C
Maximum operating pressure:16 bar
Maximum fluid temperature:90 °C
Protection class:EN 60529 IP54
Motor Type:Stepping Motor
Kv value:1.1 m3/h
Air Flow:484.0 Nl/min
Material - Body:Brass
Material - Seat seal:FPM
Coil code:9668
Range:82880