Aluminium Remote Pilot Operated Dust Filter Valve, G1-1/2

Item: 8290654.0000.00000
  • High flow rate
  • Simple construction for ease of maintenance
  • One piece diaphragm for longer life
  • Control via separate pilot valve or control unit
  • High flow rate
  • Clear, compact design
  • One-piece diaphragm
  • Easy to maintain
Operation:2/2
Port size:G1-1/2
Nominal diameter:40 mm
Function:NC
 
Delivery Date:  
Lead Time:  

Buy from Norgren


Technical Details

Medium:Compressed Air
Port size:G1-1/2
Operation:2/2
Function:NC
Operating pressure:0.4 ... 8 bar
Operating temperature:-20 ... 85 °C
Operating temperature (fluid):-40 ... 85 °C
Maximum operating pressure:8 bar
Air Flow:25967.0 Nl/min
Material - Body:Aluminium
Material - Seat seal:TPE
Range:82900