Cast Steel Indirectly Actuated Solenoid Valve, DN40 Flange

Item: 8303600.9151.23050
  • High flow rate
  • Damped operation
  • Functional compact design
  • Solenoid interchangeable without tools (Click-on®)
Operation:2/2
Port size:DN40
Voltage:230Vac 50Hz
Nominal diameter:40 mm
Function:NC

Technical Details

AttributeValue
Port size:DN40
Operation:2/2
Function:NC
Voltage:230Vac 50Hz
Operating pressure:0.1 ... 16 bar
Operating temperature (fluid):-10 ... 90 °C
Maximum operating pressure:16 bar
Maximum fluid temperature:90 °C
Protection class:EN 60529 IP65
Air Flow:11003.0 Nl/min
Material - Body:Cast Steel
Material - Seat seal:NBR-K
Range:83030