Cast Steel Valve Without Solenoid, DN40 Flange

Item: 8303603.9150.00000
  • High flow rate
  • Damped operation
  • Functional compact design
  • Solenoid interchangeable without tools (Click-on®)
Operation:2/2
Port size:DN40
Voltage:No coil
Nominal diameter:40 mm
Function:NC

Technical Details

AttributeValue
Port size:DN40
Operation:2/2
Function:NC
Voltage:No coil
Operating pressure:0.1 ... 16 bar
Maximum operating pressure:16 bar
Air Flow:11003.0 Nl/min
Material - Body:Cast Steel
Material - Seat seal:FPM
Range:83030