Cast Steel Valve Without Solenoid, DN50 Flange

Item: 8303714.9100.00000
  • High flow rate
  • Damped operation
  • Functional compact design
  • Solenoid interchangeable without tools (Click-on®)
Operation:2/2
Port size:DN50
Voltage:No coil
Nominal diameter:50 mm
Function:NC

Technical Details

AttributeValue
Port size:DN50
Operation:2/2
Function:NC
Voltage:No coil
Operating pressure:0.3 ... 10 bar
Maximum operating pressure:10 bar
Air Flow:18045.0 Nl/min
Material - Body:Cast Steel
Material - Seat seal:EPDM
Range:83030