Stainless Steel (DIN 1.4408, AISI 316) Direct Acting Solenoid Valve, 3/8" NPT

Item: 8449114.9151.02400
  • High flow rate
  • Damped operation
  • For systems with low or fluctuating pressure
  • Valve operates without differential pressure
  • Solenoid interchangeable without tools (Click-on)
Operation:2/2
Port size:3/8" NPT
Voltage:24Vdc
Function:NC
Coil code:9151
 
Delivery Date:  
Lead Time:  

Buy from Norgren


Technical Details

Port size:3/8" NPT
Orifice:10.0
Operation:2/2
Function:NC
Voltage:24Vdc
Operating pressure:0 ... 10 bar
Operating temperature:-10 ... 50 °C
Operating temperature (fluid):-10 ... 110 °C
Maximum operating pressure:10 bar
Maximum fluid temperature:110 °C
Electrical connection:DIN EN 175301-803 Form A
Protection class:EN 60529 IP65
Kv value:3.0 m3/h
Air Flow:1320.0 Nl/min
Material - Body:Stainless steel
Material - Seat seal:EPDM
Coil code:9151
Range:84490