Brass Angle Seat Valve, G2

Item: 8450700.0000.00000
  • Interchangeable for NC, NO or double acting functions
  • Visual position indicator as standard
  • Dampened closing (closes against flow direction)
  • Suitable for contaminated flow fluids
  • Suitable for vacuum up to max. 90%
  • Reversed flow direction optional
Operation:2/2
Port size:G2
Connection:Thread
Function:NC
 
Delivery Date:  
Lead Time:  

Buy from Norgren


Technical Details

Medium:Neutral gases and liquids
Port size:G2
Operation:2/2
Function:NC
Operating pressure:0 ... 3 bar
Operating temperature:-10 ... 60 °C
Operating temperature (fluid):-10 ... 180 °C
Maximum operating pressure:3 bar
Maximum fluid temperature:180 °C
Kv value:37.0 m3/h
Air Flow:16284.0 Nl/min
Mounting:Optional
Fluid:Neutral gases and liquids
Material - Body:Brass
Material - Elastomers:PTFE
Material - Seat seal:PTFE
Range:84500