Brass Angle Seat Valve, G1/2

Item: 8472200.0000.00000
  • Visual position indicator as standard
  • Dampened closing (closes against flow direction)
  • Suitable for contaminated flow fluids
  • Suitable for vacuum up to max. 90%
  • Reversed flow direction optional
Operation:2/2
Port size:G1/2
Function:NC

Technical Details

AttributeValue
Medium:Neutral gases and liquids
Port size:G1/2
Operation:2/2
Function:NC
Operating pressure:0 ... 16 bar
Operating temperature:-10 ... 60 °C
Operating temperature (fluid):-10 ... 180 °C
Maximum operating pressure:16 bar
Maximum fluid temperature:180 °C
Kv value:4.8 m3/h
Air Flow:2113.0 Nl/min
Material - Body:Brass
Material - Seat seal:PTFE
Range:84720