Brass Controller For Dust Filter Valve, G1/4

Item: 8493571.8821.11050
  • For use with a differential pressure regulator
  • Port size G1/4" Regulator + Filter G1/8"
  • High flow rate
  • Compact design
  • Cleaning time adjustable
Operation:2/2
Port size:G1/4
Voltage:110Vac 50Hz
Function:NC
 
Delivery Date:  
Lead Time:  

Buy from Norgren


Technical Details

Port size:G1/4
Operation:2/2
Function:NC
Voltage:110Vac 50Hz
Operating pressure:2 ... 8 bar
Operating temperature (fluid):-10 ... 80 °C
Maximum operating pressure:8 bar
Maximum fluid temperature:80 °C
Protection class:EN 60529 IP65
Material - Body:Brass
Material - Seat seal:NBR
Range:8493571