Brass Indirect Acting Solenoid Valve, G1/2

Item: 8536200.9151.11050
  • Valve operates with differential pressure
  • High flow rate
  • Damped operation
  • Solenoid interchangeable without tools (Click-on®)
Operation:2/2
Port size:G1/2
Voltage:110Vac 50Hz
Function:NC
Coil code:9151
 
Delivery Date:  
Lead Time:  

Buy from Norgren


Technical Details

Medium:Neutral gases and liquids
Port size:G1/2
Orifice:12.0
Operation:2/2
Function:NC
Voltage:110Vac 50Hz
Operating pressure:0.5 ... 40 bar
Operating temperature:-20 ... 50 °C
Operating temperature (fluid):-20 ... 90 °C
Maximum operating pressure:40 bar
Maximum fluid temperature:90 °C
Electrical connection:DIN EN 175301-803
Protection class:EN 60529 IP65
Kv value:4.4 m3/h
Air Flow:1937.0 Nl/min
Material - Body:Brass
Material - Seat seal:NBR
Coil code:9151
Range:85360