Brass Indirect Acting Solenoid Valve, G3/4

Item: 8536301.9151.02400
  • Valve operates with differential pressure
  • High flow rate
  • Damped operation
  • Solenoid interchangeable without tools (Click-on®)
Operation:2/2
Port size:G3/4
Voltage:24Vdc
Function:NO
Coil code:9151

Technical Details

AttributeValue
Medium:Neutral gases and liquids
Port size:G3/4
Orifice:20.0
Operation:2/2
Function:NO
Voltage:24Vdc
Operating pressure:0.5 ... 35 bar
Operating temperature:-20 ... 50 °C
Operating temperature (fluid):-20 ... 90 °C
Maximum operating pressure:35 bar
Maximum fluid temperature:90 °C
Electrical connection:DIN EN 175301-803
Protection class:EN 60529 IP65
Kv value:7.0 m3/h
Air Flow:3081.0 Nl/min
Material - Body:Brass
Material - Seat seal:NBR
Coil code:9151
Range:85360