Aluminium Filter Cleaning System

Item: 8589XXX.XXXX.XXXXX
  • Choice of virtually any number of valves at spacing of at least 75 mm
  • Different blow-tube connections available
  • Integrated filter pulse valve with TPE diaphragm
  • Rapid response, high peak pressures and very good flow rates
  • Pilot/Solenoid actuated valve
  • International approvals
Operation:2/2

Technical Details

AttributeValue
Operation:2/2
Operating temperature (fluid):-20 ... 80 °C
Maximum fluid temperature:80 °C
Material - Body:Aluminium
Range:8589xx