Cast Steel Valve Without Solenoid, DN15 Flange

Item: 8650201.8300.00000
  • Valve operates without differential pressure
  • Valve piston with PTFE guide-ring
  • Suitable for vacuum
  • Adjustable damped operation (DN 65 ... 100)
Operation:2/2
Port size:DN15
Voltage:No coil
Nominal diameter:15 mm
Function:NO

Technical Details

AttributeValue
Port size:DN15
Operation:2/2
Function:NO
Voltage:No coil
Operating pressure:0 ... 25 bar
Maximum operating pressure:25 bar
Material - Body:Cast Steel
Material - Seat seal:NBR
Range:86500