Cast Steel Directly Actuated Solenoid Valve, DN15 Flange

Item: 8650203.8301.02400
  • Valve operates without differential pressure
  • Valve piston with PTFE guide-ring
  • Suitable for vacuum
  • Adjustable damped operation (DN 65 ... 100)
Operation:2/2
Port size:DN15
Voltage:24Vdc
Nominal diameter:15 mm
Function:NC

Technical Details

AttributeValue
Port size:DN15
Operation:2/2
Function:NC
Voltage:24Vdc
Operating pressure:0 ... 25 bar
Operating temperature (fluid):-10 ... 110 °C
Maximum operating pressure:25 bar
Maximum fluid temperature:110 °C
Protection class:EN 60529 IP65
Air Flow:1937.0 Nl/min
Material - Body:Cast Steel
Material - Seat seal:FPM
Range:86500