Indirect solenoid actuated spool valve with NAMUR Interface

Item: 9710000303623050
  • 3/2 or 5/2 way function via adapter plates
  • Exhaust air recirculation
  • Crossover-free switching, switch-over function guaranteed even with small cross section air supply
  • Rest position in the event of power failure (monostable design)
  • Manual override with detent
Operation:3/2;5/2
Actuation:Sol/Spring
Port size:G1/8;G1/4
Voltage:230Vac
Function:NC
Coil code:3036
 
Delivery Date:  
Lead Time:  

Buy from Norgren


Dont forget you'll need these accessories

Electrical plugs

Electrical plug with cable gland

Item:0570275000000000
Voltage:250 VAC;300 VDC
Connector type:30mm Industrial standard

Silencers

IMI Herion Silencer

Item:0014800000000000
Thread:G1/2

Tubing

Tube cutter

Item:M/3314
Colour:Red

Nylon tubing

Item:PA2-0008025C
Standard:DIN 74324
O/D Tube:8.0 mm
Length:25 m

Nylon tubing

Item:PA2-0008100
Standard:DIN 74324
O/D Tube:8.0 mm
Length:100 m

Technical Details

Medium:Filtered, lubricated or non-lubricated and dry compressed air
Port size:G1/8;G1/4
Operation:3/2;5/2
Actuation:Sol/Spring
Function:NC
Voltage:230Vac
Operating pressure:2 ... 8 bar
Operating temperature:-25 ... 50 °C
Operating temperature (fluid):-15 ... 60 °C
Electrical connection:DIN EN 175301-803 Form A
Manual Override:Turn to lock
Protection class:IP65 with connector (excluded)
Mounting:Optional
Material - Body:Anodised aluminium
Material - Seals:NBR
Coil code:3036
Range:97100