Air operated spool valve - Inline connection (tapped construction)

Item: 9710748000000000
  • TÜV-approval based on type examination DIN EN 161, DIN 3394 and IEC 61 508
  • Valves for safety systems multi-channel up to SIL 3
  • Crossover-free switching
  • Add-on manual override
  • Suited for outdoor use under critical environment conditions
  • The solenoid valves are applicable in the protection classes Ex e mb, Ex d mb, Ex mb, Ex ia for zones 1 & 2 (gas), 21 & 22 (dust), ATEX cat. II 2GD (depending on the coil selected)
  • International approvals: IEC Ex, FM, CSA others on request
Operation:5/2
Actuation:Sol/Spring;Air/Spring
Port size:1/4" NPT

Technical Details

AttributeValue
Medium:Filtered, lubricated or non-lubricated and dry compressed air
Port size:1/4" NPT
Operation:5/2
Actuation:Sol/Spring;Air/Spring
Operating pressure:2.5 ... 8 bar
Operating temperature:-40 ... 65 °C
Manual Override:No manual override
Material - Body:Stainless steel (1.4404/316)
Material - Seals:NBR
Range:97105