Rotary Actuators

Rotary actuators provide a reciprocating angular or turning moment. The range includes both rotary vane actuators and rack & pinion actuators. Rotary vane actuators are small self-contained, double acting actuators taking less space than rack and pinion actuators but offering less torque output. Rack and pinion actuators offer greater torque, but depending on the angular motion specified this will increase the footprint of the rotary actuator.

Rotary Vane Actuators

Compact space saving vane type available with up to 270° of rotation.

More info

Rack and Pinion Rotary Actuators

High torque output rack & pinion type available with up to 360° of rotation.

More info

Rotary vane double acting actuator, 4.1 Nm torque, 270° rotation

Item:M/60284/270
Operation:Double acting
Port size:G1/8
Torque:4.10 Nm
Angle of rotation:270

Rotary vane double acting actuator, 5.8 Nm torque, 90° rotation

Item:M/60285/90
Operation:Double acting
Port size:G1/8
Torque:5.80 Nm
Angle of rotation:90°

Rotary vane double acting actuator, 4.1 Nm torque, 90° rotation

Item:M/60284/90
Operation:Double acting
Port size:G1/8
Torque:4.10 Nm
Angle of rotation:90°

Rotary vane double acting actuator, 5.8 Nm torque, 180° rotation

Item:M/60285/180
Operation:Double acting
Port size:G1/8
Torque:5.80 Nm
Angle of rotation:180

Rotary vane double acting actuator, 1.2 Nm torque, 30 - 180° rotation

Item:M/60282/IE
Operation:Double acting
Port size:M5
Torque:1.20 Nm
Angle of rotation:30 - 180

Rotary vane double acting actuator, 12.8 Nm torque, 90° rotation

Item:M/60285/TI/90
Operation:Double acting
Port size:G1/8
Torque:12.80 Nm
Angle of rotation:90°

Rotary vane double acting actuator, 34.5 Nm torque, 180° rotation

Item:M/60287/180
Operation:Double acting
Port size:G3/8
Torque:34.50 Nm
Angle of rotation:180

Rotary vane double acting actuator, 2.1 Nm torque, 180° rotation

Item:M/60283/180
Operation:Double acting
Port size:M5
Torque:2.10 Nm
Angle of rotation:180

Rotary vane double acting actuator, 1.2 Nm torque, 90° rotation

Item:M/60282/90
Operation:Double acting
Port size:M5
Torque:1.20 Nm
Angle of rotation:90°

Rotary vane double acting actuator, 0.15 Nm torque, 180° rotation

Item:M/60280/180
Operation:Double acting
Port size:M5
Torque:0.15 Nm
Angle of rotation:180