Thompson Valves


Thompson Valves

For over 60 years, the Thompson Valves product brand has led the way in the Energy, Nuclear and Defence industries.


Offering a world-class portfolio of fluid control products renowned for reliability and productivity, incorporating IVP high-pressure control valves, Ashford Control valves, Newman Hattersley nuclear valves and Tekflo pressure transmitters. Supplied singly or combined in powerful customised solutions to give excellent reliability and productivity. We also offer custom solutions, working closely with our customers to solve any challenge.

Thompson valves products are qualified for extremely harsh conditions and used extensively worldwide with all the necessary industry certifications and qualifications:

  • ISO 9001:2008
  • ISO 14001
  • OHSAS 18001
  • ATEX
  • IECEx
  • ASME N & NPT Stamp Holder
  • CRN, TR CU, NEPSI, CCOE

Product Overview

High Pressure Applications

Industrial and process gases are typically stored and transported at high pressure and need to be regulated down to a safe working pressure prior to use.  The requirement for flow control and pressure regulation at high pressure is applicable across industries such as defence, nuclear, oil & gas and industrial gas.

High Pressure Products

With operating pressure up to and exceeding 1000 bar, our high pressure offering consists of valves, regulators, manifolds, and specialist pressure and flow control solutions.

Something went wrong with this editor, below is the exception detail:

Value cannot be null. Parameter name: source