Pneumatic Electronic Pressure Switch

Item: 0860821000000000
    Protection Class:IP65
    Electrical connection:M12x1 4 pin
    Port size:1/8" NPT
    Output:2 x PNP
    Switching Pressure Difference:-1 ... 1 bar
     
    Dispatch Date:  
    Lead Time:  

    Technical Details

    Media:medium filtered, lubricated or non-lubricated compressed air, neutral and incombustible gases
    Port size:1/8" NPT
    Protection Class:IP65
    Output:2 x PNP
    Operating temperature:32 ... 122 °F
    Operating temperature:0 ... 50 °C
    Electrical connection:M12x1 4 pin

    Compliance

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov