KIP Series 1 valve, 1/8" NPT ports, 2 way, NC, 120/60Vac, brass body, 1/8" orifice

Item: 141115-120/60
  • Available in 2 and 3 way configurations
  • Different housing styles available to best fit your application
  • Compatible with various liquids and gases
  • Designed for long life
Connector type:1/8" NPT
Operation:2/2
Function:Normally closed
Port size:1/8" NPTF
Voltage:120V, 60 Hz
 
Dispatch Date:  
Lead Time:  

Technical Details

Media:Compressed air
Port size:1/8" NPTF
Operation:2/2
Function:Normally closed
Voltage:120V, 60 Hz
Connector type:1/8" NPT
Body:Brass
Orifice body:1/8"
Maximum operating pressure differential:100 psi
Coil:Dry Tape Wrapped with Leads
Housing:Grommet
Operating temperature:-4 ... 104 °F
CV Body:0.245
Series:KIP

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov