V6 Pump Rotary Valve

Item: 18193
  • Available in plug style with PTFE or in face style with Ceramic
  • Bi-directional flow valves
  • not intended for use as shut-off or relief valves
  • Highly inert to most chemistries and designed for long life
  • Suitable for use in analytical, biotechnology and diagnostics instruments
  • Rated to 100 psi
Orifice diameter:0.076
Valve ports:6
Design configuration:Distribution
Wetted Materials:PCTFE;PTFE

Technical Details

AttributeValue
Orifice diameter:0.076
Design configuration:Distribution
Valve ports:6
Port type:1/4-28 UNF-2A
Wetted Materials:PCTFE;PTFE
Certification:RoHS compliant;WEEE
Operating temperature:50 ... 104 °F
Operating temperature:10 ... 40 °C
Storage temperature:-25 ... 85 °C
Storage temperature:13 ... 185 °F
Diameter:1.30"

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov