5ml Pump Syringe - For use with Cadent™ 3 Pump

Item: 28015
  • Accuracy is +/- 1% and Precision (reproducibility) is +/- 1% of the total volume
  • Choice of inert materials used for wetted flow path
  • Up to 100% relative humidity
Thread type:1/4-28 UNF-2A
Volume:5 ml
Orifice diameter:0.073
Plunger tip configuration:Zero Dead Volume
Plunger tip material:Special K-Tip UHMW
Wetted Materials:Borosilicate Glass;PCTFE;UHMW
 
Dispatch Date:  
Lead Time:  

Buy from Norgren


Technical Details

Stroke length (metric):3.0
Lubrication:Laboratory Grade Silicone
Thread type:1/4-28 UNF-2A
Dispensed Length:2.37
Plunger tip configuration:Zero Dead Volume
Plunger tip material:Special K-Tip UHMW
Aspirated Length:3.55
Volume:5 ml
Orifice diameter:0.073
Wetted Materials:Borosilicate Glass;PCTFE;UHMW
Test Pressure:80.0
Operating temperature:50 ... 104 °F
Operating temperature:10 ... 40 °C
Storage temperature:33 ... 71 °C
Storage temperature:13 ... 185 °F

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov