Cadent™ 3 Pump Rotary Valve

Item: 28395
  • Bi-directional flow valves
  • not intended for use as shut-off or relief valves
  • Available in plug style with PTFE or in face style with PPS/XP-113 or Ceramic
  • Suitable for use in analytical, biotechnology and diagnostics instruments
Orifice diameter:0.076
Design configuration:Non-distribution
Valve ports:3
Port type:1/4-28 UNF-2A
Wetted Materials:PCTFE;PTFE
Test Pressure:100.0

Technical Details

AttributeValue
Orifice diameter:0.076
Design configuration:Non-distribution
Valve ports:3
Port type:1/4-28 UNF-2A
Wetted Materials:PCTFE;PTFE
Test Pressure:100.0
Certification:RoHS compliant;WEEE
Operating temperature:50 ... 104 °F
Operating temperature:10 ... 40 °C
Storage temperature:-33 ... 71 °C
Storage temperature:-27 ... 160 °F
Diameter:1.40"

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov