IMI Norgren, Metal Barb Fittings, Nickel Plated Brass, Fixed Tee 0.17" Barb x 10-32" thread

Item: 5246N7010
  • For reliable assembly of pneumatic circuits
  • Single-barb design provides a tighter grip and seal than standard multiple barbs
  • Larger thru-hole for a maximized flow path
  • Corrosion resistant
  • Recommended for use with Polyurethane 85A tubing
Shape:Fixed Tee
Thread:10-32UNF
I/D Tube:0.17
 
Dispatch Date:  
Lead Time:  

Buy from Norgren


Technical Details

Body:Nickel plated brass
Shape:Fixed Tee
Thread:10-32UNF
I/D Tube:0.17
Hex (inch):5/16

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov