B17 Filter Regulator, 3/4" PTF, 1 liter automatic drain, 5µm

Item: B17-696-A1LA
  • Accurate and quick response to changes in flow demand and line pressure variations
  • Balanced valve minimizes effect of changes in inlet pressure on outlet pressure
  • Screw-on bowl reduces maintenance time
  • Protects air operated devices by removing liquid and solid contaminants
Pressure adjustment:5 ... 125 psi
Port size:3/4" PTF
Drain type:Auto drain
Filter element:5.00 µm
 
Dispatch Date:  
Lead Time:  

Buy from Norgren


Technical Details

Media:Compressed air
Port size:3/4" PTF
Drain type:Auto drain
Relieving/Non-relieving:Relieving
Flow:500 SCFM
Flow:235 dm3/s
Pressure adjustment:5 ... 125 psi
Bowl:Aluminum
Elastomers:Nitrile rubber
Body:Aluminum
Bonnet:Aluminum
Operating temperature:-30 ... 175 °F
Operating temperature:-34 ... 80 °C
Maximum operating pressure:17 bar
Maximum Operating Pressure:250.0 psig

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov