Straight adaptor, 6mm internal hex, 19mm external hex, 8mm tube O/D, 1/2" ISO R thread

Item: C01250848
  • Norgren Pneufit® C fittings are ready to use, offering fast assembly with no need for tools and providing optimum flow
  • Releasable stainless-steel grab-ring to grip nylon or polyurethane tube (85 or 95 durometer)
  • Nickel plated brass components provide corrosion and contamination resistance and an extended life
  • Immediate quality sealing using silicone free U-packing
Shape:Straight
Thread:1/2" ISO R
Thread type:ISO G;ISO Rc

Cad

We offer CAD for the vast majority of our product range providing you with access to download 2D and 3D CAD models, quickly and easily in a wide range of file formats and versions.

Technical Details

AttributeValue
Media:Compressed air
Grab-ring:Stainless steel
Seals:NBR (silicone free)
Body:Plastic PBT
Shape:Straight
Collar:Nickel plated brass
Thread type:ISO G;ISO Rc
Thread:1/2" ISO R
Operating temperature:0 ... 60 °C
Tube types:Nylon 11 or 12;Polyurethane 85, 95 or 98 durometer
Series:Pneufit C

Compliance

Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov